Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
CKD
FP* series for food manufacturing processes
FP2
Anti-bacterial / Bacteria-removing filter SFC-FP2・SFS-FP2
SFS10-FP2 Series
SFS10 Series - Bacteria removing Filter/Inline Type
CKD
...
Anti-bacterial / Bacteria-removing filter SFC-FP2・SFS-FP2
SFS10-FP2 Series
SFS10 Series - Bacteria removing Filter/Inline Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SFS10-H8H8-FP2
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Model no.
MODEL
IN side port size
IN
OUT side port size
OUT
Infotext
INFOTEXT
A [mm]
B [mm]
1
SFS10
H8 : ϕ8
H8 : ϕ8
Dimensions
12
φ17.5
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
CKD
- SFS10 Series
Shorttext
Bacteria removing Filter/Inline Type
Latest change
13.07.2023 06:40:46
Unit
Keywords
Bacteria
Filter
Filters
Refining
Series
adjusting
components
pressure
removing
type
Classifications
CNS
CNSERPBASE Object Properties